Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 3152X4 | |
| End size 1 | -4 | -4 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hex size 1 IN | 0.560 | |
| Hex size 1 MM | 14.2 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product height in | 0.560 | |
| Product length in | 0.618 | |
| Product length mm | 15.700 | |
| Product material | BRASS | Brass |
| Product serial name | 3152 | 3152 |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789258908 |
