Danfoss
315713
Model code: 90R100-EA-1-NN-60-S-3-F1-F-03-GBA-38-38-24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
315713
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Brand | Danfoss | |
| Communication input | None | |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field | |
| Model Code | CM2 P3 30 | |
| Product Type | Mobile Valves | |
| Sub-brand | None | |
| Trade Name | None | |
| Unit type | Mobile Directional Valves |