Synflex by Danfoss
3160-03000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-03-250BX
3160-03000
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Hydraulics, crude, fuel and lubricating oils, gasoline, water and phosphate ester base hydraulic fluids. | |
| Bend radius - min | .75 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 12200 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Polyurethane | |
| Dash size | -3 | |
| Inside diameter | .19 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .42 in | |
| Product Height | .19 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Thermoplastic Hydraulic Hoses | |
| Product Volume | .036 in³ | |
| Product Weight | 4.8 lb | |
| Product Width | .19 in | |
| Reinforcement material | Synthetic fiber | |
| Sub-brand | None | |
| Trade Name | 3160 Series | |
| Tube material | Polyester | |
| Working pressure | 3050 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -65 °F |