3160-03B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-03-250BX
3160-03B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Color | Black | |
| Cover material | Polyurethane | |
| Dash size | -3 | |
| Package form | Bulk | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Polyester |