3160-04RL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-04-500RL
3160-04RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Burst pressure | 12000 Psi | |
| Certification(s) | SAE 100R7SAE 100R1 | |
| Color | Black | |
| Cover material | Polyurethane | |
| Dash size | -4 | |
| Inside diameter | .25 in | |
| Outside diameter | .51 in | |
| Package form | Reel | |
| Product Height | .51 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 3.121 in³ | |
| Product Weight | .006 lb | |
| Product Width | .51 in | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Polyester | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -65 °F |