317065
SP269 B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
Feature | Variety of components and styles |
Package contents | SP269 B |
Product Height | 5 in |
Product Length/Depth | 3 in |
Product Type | Mobile Valves Accessories |
Product Weight | 6.864 lb |
Product Width | 3.25 in |
Sub-brand | None |
Trade Name | None |