Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
317686
TEF310.G.6.P.-.- FILTER HOUSING
317686
Where to buy
Export PDF
Tools
Add to comparison
317686
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
4.350
Product height mm
110.490
Product length in
6.250
Product length mm
158.750
Product width in
5.120
Product width mm
130.048