Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
317767
SOLENOID
317767
Where to buy
Export PDF
Tools
Add to comparison
317767
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.250
Product height mm
82.550
Product length in
3.390
Product length mm
86.106
Product width in
2.760
Product width mm
70.104