PLUG ASSEMBLY
31900-319
Tools31900-319 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.200 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |