PLUG ASSEMBLY
31900-341
Tools31900-341 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |