CAP
31900-649
Tools31900-649 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cap |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 1.131 |
| Product length mm | 28.727 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |