CAP ASSEMBLY
31900-659
Tools31900-659 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cap assembly |
| Product height in | 0.900 |
| Product height mm | 22.860 |
| Product length in | 1.860 |
| Product length mm | 47.244 |
| Product material | Carbon steel |
| Product width in | 0.900 |
| Product width mm | 22.860 |