Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
31921-DSA
VAL ASY
31921-DSA
Where to buy
Export PDF
Tools
Add to comparison
31921-DSA
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.810
Product height mm
96.774
Product length in
8.310
Product length mm
211.074
Product width in
2.500
Product width mm
63.500