319280
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
319280
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid B |
| Actuation Type | Lever/Knob Operated |
| Actuator Identification | None |
| Application | Die casting & foundry,Machine tool,Marine/Offshore,Press,Primary metal,paper,Test equipment & simulation,Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Build Type | Spring offset end to end |
| Design code | 50 |
| Diode | None |
| Electrical connector | None |
| Flow rate | 380 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Directional Control Valve |
| Interface | ISO4401-05/NFPA D05 |
| Leakage | Standard |
| Light | No |
| Model Code | DG17S4 012A 50 |
| Pressure Rating | 210 bar |
| Product Height | 16.13 in |
| Product Length/Depth | 17.2 in |
| Product Volume | 2150.129 in³ |
| Product Weight | 94 lb |
| Product Width | 7.75 in |
| Seal material | Buna-N |
| Special features | None |
| Spring Arrangement | A |
| Stage | Single Stage |
| Sub-brand | None |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 50 °C |
| Working temperature - min | -20 °C |