CONTROL VALVE ASSEMBLY
31931-CCL
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.470 |
| Product height mm | | 88.138 |
| Product length in | | 6.800 |
| Product length mm | | 172.720 |
| Product width in | | 3.170 |
| Product width mm | | 80.518 |