CONTROL VALVE ASSEMBLY
31932-CCK
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.600 |
| Product height mm | | 116.840 |
| Product length in | | 6.770 |
| Product length mm | | 171.958 |
| Product width in | | 3.170 |
| Product width mm | | 80.518 |