Synflex by Danfoss
31CT-10006
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
31CT-10006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Forklift, construction, general hydraulics applications, agricultural equipment, material handling, machine tools & robotics, lubrication equipment, mobile equipment, portable hydraulic tools, etc. | |
| Bend radius - min | 4 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 12200 Psi | |
| Certification(s) | SAE 100R18 | |
| Color | Black | |
| Construction | Multi Braid | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -10 | |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses | |
| Impulse cycle life | 200000 cycles | |
| Inside diameter | .63 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 1.06 in | |
| Product Height | 1.06 in | |
| Product Length/Depth | 246.06 ft | |
| Product Type | Thermoplastic Hydraulic Hoses | |
| Product Volume | 3317.676 in³ | |
| Product Weight | 68.41 lb | |
| Product Width | 1.06 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | 31CT Series | |
| Tube material | Polyester | |
| Working pressure | 3050 Psi | |
| Working temperature - max | 199.4 °F | |
| Working temperature - min | -40 °F |