PG ASY KB
32060-8
Tools32060-8 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Hex size 1 IN | 1.120 |
| Hex size 1 MM | 28.400 |
| Product material | Carbon steel |
| Thread sealant | No |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |