Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | RELIEF VALVE | Relief valve |
| Product height in | 0.843 | |
| Product height mm | 21.412 | |
| Product length in | 2.630 | |
| Product length mm | 66.802 | |
| Product material | STAINLESS STEEL | Stainless steel |
| Product width in | 0.843 | |
| Product width mm | 21.412 |
