Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
32060-UA
REL VALVE ASSY 3000 PSI
32060-UA
Tools
Add to comparison
Add to comparison
32060-UA
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.843
Product height mm
21.412
Product length in
2.600
Product length mm
66.040
Product width in
0.843
Product width mm
21.412