Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | RELIEF VALVE | Relief valve |
| Product height in | 0.843 | |
| Product height mm | 21.412 | |
| Product length in | 2.625 | |
| Product length mm | 66.675 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.843 | |
| Product width mm | 21.412 |
![Vickers by Danfoss Spare Part Cartridge AXP11981-01 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318908%2FID463022860031-0101_preview.jpg&w=1920&q=75)