REL VALVE ASSY 4000 PSI
32060-ZA
Tools32060-ZA Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Relief valve |
| Product height in | 0.843 |
| Product height mm | 21.412 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product width in | 0.843 |
| Product width mm | 21.412 |