REL VALVE ASSY 2250 PSI
32080-NA
Tools32080-NA Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.241 |
| Product length mm | 82.321 |
| Product width in | 1.060 |
| Product width mm | 26.924 |