32082-MB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
32082-MB
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Feature | Inline direct-acting or pilot operated valvesHousing pressure rating up to 345 bar (5,000 psi)Flow rating up to 132.5 L/min (35 gal/min) |
| Package contents | RELIEF VALVE ASSY |
| Product Height | 1 in |
| Product Length/Depth | 1.96 in |
| Product Type | Mobile Valves Accessories |
| Product Volume | 1.96 in³ |
| Product Weight | 2.8 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Trade Name | None |