Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
320949
COIL
320949
Where to buy
Export PDF
Tools
Add to comparison
320949
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.812
Product height mm
71.425
Product length in
2.562
Product length mm
65.075
Product width in
0.150
Product width mm
3.810