
Danfoss
320Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
320Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1/8 IN |
| End Size 2 | 7/16 IN |
| End type 1 | NPTF |
| End type 2 | SAE |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | .438 in |
| Item type | NPTF Male to SAE Male end Flow Control Adapters |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.54 in |
| Product Length/Depth | 1.31 in |
| Product material | Brass |
| Product Type | Needle Valves |
| Product Volume | 2.643 in³ |
| Product Weight | .073 lb |
| Product Width | 1.31 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/8-27 |
| Thread Size 2 | 7/16-20 |
| Trade Name | Flow Control Adapters |
| Tube OD 1 | .26 in |
| Tube OD 2 | .18 in |
| UNSPSC | 40183100 |
| UPC | 639789297150 |
| Working pressure | 150 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |