DRUCKFEDER 1,50X 13,20X 16,10 n= 3,27
321265
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
321265
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | 17223/VD |
| Number of active Coils | 3,27 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 11,7000 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 16,1000 mm |
| Spring, Outside Diameter | 14,7000 mm |
| Spring, Rate | 6,600 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,5000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |