322736
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
322736
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Sub Deck |
| Product Height | .736 in |
| Product Length/Depth | .66 in |
| Product Type | Spare Part |
| Product Volume | .36 in³ |
| Product Width | .736 in |
| Sub-brand | None |
| Trade Name | None |