Product specifications
Characteristic | Value | Description |
|---|---|---|
| added value by cross port | N/A | |
| Describes displacement | 75 1/cm3 | |
| factor used for pricing | 1,00 | |
| Index of valve plate | N/A | |
| leading prod price dependency | MASTER | MASTER |
| Rotation | N/A | |
| ROTATION | N/A | |
| Size/Dimensions | L15XW13.6XH0.2 CM | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Volume | 40.8 Cubic centimeter |
| Proposition 65 | Cancer and Reproductive Harm |