Synflex by Danfoss
3250-06124
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3250-06124
Product specifications
Characteristic | Value |
|---|---|
| Application | To be used in portions of the automotive air brake system |
| Bend radius - min | 1.5 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 1400 Psi |
| Certification(s) | SAE J844 Type B |
| Color | Red |
| Conductivity | Non-Conductive |
| Construction | Extruded |
| Cover material | Nylon 11 (polyamide) |
| Dash size | -6 |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials |
| Inside diameter | .25 in |
| Outside diameter | .37 in |
| Product Height | .37 in |
| Product Length/Depth | 1500 ft |
| Product Type | Airbrake Hose and Tubing |
| Product Volume | 2464.2 in³ |
| Product Weight | 42 lb |
| Product Width | .37 in |
| Reinforcement material | Nylon |
| Sub-brand | None |
| Trade Name | 3250 Series |
| Tube material | Nylon 11 |
| Tube wall thickness | .062 in |
| UPC | 639789350572 |
| Working pressure | 350 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |