Synflex by Danfoss
3250-10153
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3250-10153
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | To be used in portions of the automotive air brake system | |
| Bend radius - min | 2.5 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 900 Psi | |
| Color | Black | |
| Conditional temperature range | 150°C | |
| Construction | Extruded | |
| Cover material | Polyethelene | |
| Cover style | Perforated | |
| Dash size | -10 | |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials | |
| Inside diameter | .441 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .603 in | |
| Product Height | .441 in | |
| Product Length/Depth | 250 ft | |
| Product Type | Airbrake Hose and Tubing | |
| Product Volume | 580.8 in³ | |
| Product Weight | 17.5 lb | |
| Product Width | .441 in | |
| Reinforcement material | Nylon | |
| Sub-brand | None | |
| Trade Name | 3250 Series | |
| Tube material | Polyethylene | |
| UPC | 639789350640 | |
| Working pressure | 150 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |