O-RING
325076
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: KG1A060
325076
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | NBR70, JISB2401 |
| O-Ring, Cross Section | 3,1000 mm |
| O-Ring, Inside Diameter | 59,4000 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |