Synflex by Danfoss
326E-78301-151212
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
326E-78301-151212
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Industrial installation | |
| Bend radius - min | 2.5 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 900 Psi | |
| Color | Red & Blue | |
| Cover style | Perforated | |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials | |
| Inside diameter | .44 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .44 in | |
| Product Height | .44 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Airbrake Hose and Tubing | |
| Product Volume | 2.323 in³ | |
| Product Weight | 7 lb | |
| Product Width | .44 in | |
| Sub-brand | None | |
| Trade Name | 326E Series | |
| UPC | 639789354907 | |
| Working pressure | 150 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |