Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 327-1290-6 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hex size 1 IN | 0.984 | |
| Hex size 1 MM | 25.0 | |
| Item type | NUT | Nut |
| Product serial name | 1290 | 1290 |
| Thread sealant | NO | No |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |
