Synflex Eclipse by Danfoss
3270-0812-100R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3270-0812-100R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Truck air brake systems, trailer air brake systems, auxiliary air systems, formed tubes, formed and straight air brake harness assemblies. |
| Bend radius - min | 2 in |
| Brand | Synflex Eclipse by Danfoss |
| Burst pressure | 950 Psi |
| Certification(s) | SAE J1131SAE J2494-2SAE J844 |
| Color | Red |
| Compliance(s) | DOT FMVSS 106 |
| Conductivity | Non-Conductive |
| Construction | Multi Braid |
| Cover material | Polyester |
| Dash size | -8 |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials |
| Impulse cycle life | 125000 cycles |
| Inside diameter | .38 in |
| Lay line style | Ink Jet |
| Outside diameter | .5 in |
| Package form | Reel |
| Product Height | .5 in |
| Product Length/Depth | 100 ft |
| Product Type | Airbrake Hose and Tubing |
| Product Volume | 300 in³ |
| Product Weight | 3.8 lb |
| Product Width | .5 in |
| Reinforcement material | Synthetic fiber |
| Sub-brand | None |
| Trade Name | 3270 Series |
| Tube material | Nylon |
| Tube wall thickness | .06 in |
| UPC | 639789337788 |
| Working pressure | 238 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |