
Weatherhead by Danfoss
32708E-688
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
32708E-688
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Application | General purpose low and medium pressure hydraulics. |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | GH100 |
| Compatible tube OD | .5 in |
| Construction style | Crimp |
| Drop dimension | .55 |
| End gender 1 | Female |
| End Size 1 | 3/4 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .88 in |
| Hose cut-off factor | 1.65 in |
| Hose dash size | -8 |
| Inside diameter | .37 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.08 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.5 in |
| Product Length/Depth | 3.7 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 9.99 in³ |
| Product Weight | .24 lb |
| Product Width | 1.08 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Trade Name | 327 E series |
| UNSPSC | 40183100 |
| UPC | 639789338082 |