
327601-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
327601-1
Product specifications
Characteristic | Value |
|---|---|
| Application | Elevator scraper drives, hydrostatic drives, auxiliary applications |
| Bearing package | Standard |
| Configuration | Single |
| Design code | 20 |
| Displacement | 83.6 cm³/rev |
| Feature | Reliable, efficient performanceLong lastingQuiet operation |
| Frame size | 35M |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT |
| Minimum speed | 4000 RPM |
| Model Code | 35M80A2 1A20 |
| Paint | None |
| Product Height | 6.25 in |
| Product Length/Depth | 10.75 in |
| Product material | Cast Iron |
| Product Type | Vane Motor |
| Product Volume | 563.031 in³ |
| Product Weight | 65 lb |
| Product Width | 8.38 in |
| Ring size | 80 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shaft seals | Single |
| Shafts | None |
| Special features | None |
| Sub-brand | None |
| Trade Name | M Series |
| Vane function type | Motor |
| Working pressure - max | 500 Psi |