O-RING, DHMS111 94.92x2.62 N-FKM80
327627
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 327627-S
327627
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N | N |
| DESIGN NO | DESIGN NO | |
| Material | FKM80, D-HMS-111 | FKM80, D-HMS- |
| Motor type | VANE MOTOR | |
| O-Ring, Cross Section | 2,6200 mm | |
| O-Ring, Inside Diameter | 94,9200 mm | |
| PORT CONNECTIONS | 4 BOLT FLANGE | |
| PORT LOCTN FRM CVR END | GENERIC | |
| Product Status | Do Not Show | |
| Remarks | N/A | |
| RING TORQUE RATING | 65 IN. LBS./100 PSI | |
| Series | SERIES BEARING | |
| SHAFT | 1: 3/16 SQUARE KEY | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |