Danfoss
33100-311
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
33100-311
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Inside diameter | .796 in |
| Outside diameter | 1.25 in |
| Product Height | 1.25 in |
| Product Length/Depth | .402 in |
| Product Type | Spare Part |
| Product Volume | .628 in³ |
| Product Width | 1.25 in |
| Sub-brand | None |
| Thickness | .402 in |
| Trade Name | None |