ORING
33100-411
Tools33100-411 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | O-Ring |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Rubber |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Thickness IN | 0.070 |