Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Force at Test Length | 7,784 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 15,00 PC | |
| Remarks | WIND DIRECTION: LEFT HAND | WIND |
| Spring, Inside Diameter | 7,7724 mm | |
| Spring, Length Test | 25,4000 mm | |
| Spring, Length unloaded | 42,4663 mm | |
| Spring, Outside Diameter | 9,3980 mm | |
| Spring, Rate | 0,455 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,8128 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |