Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 9,786 N |
| Material | MUSIC WIRE |
| Number of active Coils | 7,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 7,1374 mm |
| Spring, Length Test | 11,0998 mm |
| Spring, Length unloaded | 20,6756 mm |
| Spring, Outside Diameter | 8,7122 mm |
| Spring, Rate | 1,021 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,7874 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |