Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 4,537 N |
| Material | MUSIC WIRE |
| Number of active Coils | 9,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 13,2080 mm |
| Spring, Length Test | 24,5872 mm |
| Spring, Length unloaded | 39,6748 mm |
| Spring, Outside Diameter | 15,0876 mm |
| Spring, Rate | 0,301 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,9398 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |