Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 11,743 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 16,6624 mm |
| Spring, Length Test | 24,5872 mm |
| Spring, Length unloaded | 44,4500 mm |
| Spring, Outside Diameter | 19,0500 mm |
| Spring, Rate | 0,590 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,1938 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |