Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 889,644 N |
| Material | CHROME VANADIUM |
| Material | CHROME VANADIU |
| Number of active Coils | 2,25 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 12,3190 mm |
| Spring, Length Test | 31,2928 mm |
| Spring, Length unloaded | 31,7500 mm |
| Spring, Outside Diameter | 25,1460 mm |
| Spring, Rate | 1225,888 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 6,3500 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |