Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 31,805 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 10,8458 mm |
| Spring, Length Test | 11,9126 mm |
| Spring, Length unloaded | 20,8280 mm |
| Spring, Outside Diameter | 13,4366 mm |
| Spring, Rate | 3,573 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,2954 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |