Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 29,492 N |
| Material | MUSIC WIRE |
| Number of active Coils | 5,00 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 18,6436 mm |
| Spring, Length Test | 18,4658 mm |
| Spring, Length unloaded | 49,6062 mm |
| Spring, Outside Diameter | 21,4376 mm |
| Spring, Rate | 0,937 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,3970 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |