Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 231,308 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 14,0970 mm |
| Spring, Length Test | 18,2626 mm |
| Spring, Length unloaded | 22,2250 mm |
| Spring, Outside Diameter | 20,2438 mm |
| Spring, Rate | 58,142 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,0734 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |