Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 22,241 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 9,9314 mm |
| Spring, Length Test | 8,3312 mm |
| Spring, Length unloaded | 12,7000 mm |
| Spring, Outside Diameter | 12,3444 mm |
| Spring, Rate | 5,359 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,1938 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |