Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 17,793 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 6,2484 mm |
| Spring, Length Test | 8,7376 mm |
| Spring, Length unloaded | 17,4498 mm |
| Spring, Outside Diameter | 7,8740 mm |
| Spring, Rate | 2,031 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,8128 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |